Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Bill of material
Self drilling screw DIN 7504 ST5.5x22-M-H
CNSORDERNO
Article Number
31820.055.022
NENNID
Short description
ST5,5X22MM
D
Nominal thread diameter
5.50 mm
L
Nominal length
22.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7504 M-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Self drilling screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.00438 kg
COMPARABLESTAN
Comparable standards
ISO15481 H
ADDITIONALINFO
Additional information
large pack
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077074125
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC002341
URL
https://www.fabory.com/en-GB/p/31820055022
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
4.170 mm
P
Threaded pitch
1.800 mm
DK
Head diameter
11.000 mm
LG
Distance from the last full form thread to the bearing face min.
11.000 mm
DP
Diameter of the drillbit max.
4.800 mm
A
Distance from the last full form thread to the bearing face
1.800 mm
K
Head height
4.000 mm
R
Transition radius under head
0.300 mm
RF
Radius of the raised portion of a head
9.000 mm
MH
Wing diameter of cross recesses Form H
6.400 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices