Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8752 - Clamping pins - slotted, heavy duty
Bill of material
Clamping pin ISO 8752 1x8
CNSORDERNO
Article Number
39100.010.008
NENNID
Short description
1X8MM
D
Nominal diameter
1.0 mm
L
Nominal length
8 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8752
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Heavy duty
TYPE
Type
Straight slotted pin
BASICMATERIAL
Basic material
Spring steel
GRADE
Grade
420-560 HV30
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00003 kg
COMPARABLESTAN
Comparable standards
DIN1481,BS7060,NEN2458
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077080140
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-02
UNSPSC
31163201
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39100010008
PACKAGING
Packaging Unit
200 PCS
DA
Inner diameter
0.800 mm
A
Crest height
0.350 mm
B
Margin width
0.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices