Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
Fabory
Description
DIN 7977 - Taper pins with thread and constant threaded part
Bill of material
Taper pin DIN 7977 20x100
CNSORDERNO
Article Number
39011.200.100
NENNID
Short description
20X100MM
L
Nominal length js15
100 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7977
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Taper pin with external thread
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.20644 kg
COMPARABLESTAN
Comparable standards
ISO8737,NEN2462
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492794024
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-10-01-01
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39011200100
PACKAGING
Packaging Unit
5 PCS
B
Thread length +2P/0
35 mm
A
Thread runout max.
6.0 mm
GEW
Thread
M16
R1
Radius ~
0.8 mm
R2
Radius ~
1.6 mm
LOD
Level of detail
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
カタログメーカーの場所
近くの事業所を探すには国を選択してください