카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
Fabory
Description
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Bill of material
Stud bolts DIN 976-1 M12x1000-A
CNSORDERNO
Article Number
20135.120.001
NENNID
Short description
M12
D
Nominal thread diameter
12.000 mm
L
Nominal length
1000.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 976-1A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.72500 kg
COMPARABLESTAN
Comparable standards
NEN?2369,NF?25-136
ADDITIONALINFO
Additional information
1 meter
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077217911
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-11-03-02�
UNSPSC
31161618
ETIM
EC000028
URL
https://www.fabory.com/en-GB/p/20135120001
PACKAGING
Packaging Unit
1 PCS
D3
Thread core diameter
9.853 mm
P
Threaded pitch
1.750 mm
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.