您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
9 Pins & key stock
Fabory
Powered by
CAD模型選擇
DIN ≈11024 - Springs cotter
13.02.2023
DIN ≈1481 - Spannstifte (-huelsen) geschlitzt, schwere Ausfuehrung
13.02.2023
DIN ≈6325 - Parallel pins, hardened, tolerance zone m6
13.02.2023
DIN 1 B - Taper pins, form B
13.02.2023
DIN 11024 - Springs cotter
13.02.2023
DIN 1434 A - Clevis pins with small head, without cotter pin hole, form A
13.02.2023
DIN 1434 B - Clevis pins with small head, without cotter pin hole, form A
13.02.2023
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
13.02.2023
DIN 1471 - Grooved pins, full length taper grooved
13.02.2023
DIN 1472 - Feather grooved pins
13.02.2023
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
13.02.2023
DIN 1474 - Grooved pins, half length reverse grooved
13.02.2023
DIN 1475 - Grooved pins, third length center grooved
13.02.2023
DIN 1476 - Round head grooved pins
13.02.2023
DIN 6325 - Parallel pins, hardened, tolerance zone m6
13.02.2023
DIN 6880 - Bright key steels
13.02.2023
DIN 6885-1 A - Parallel keys, deep pattern
13.02.2023
DIN 6888 - Spring washers
13.02.2023
DIN 7 - Parallel pins
13.02.2023
DIN 7977 - Taper pins with thread and constant threaded part
13.02.2023
DIN 7978 A - Taper pins with inner thread, no hardened, form A
13.02.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
13.02.2023
DIN 94 - Split pins
13.02.2023
ISO ≈8750 - Spring-type straight pins - Coiled, standard duty
13.02.2023
ISO 13337 - Spring-type straight pins, slotted, light duty
13.02.2023
ISO 8746 A - Grooved pins with round head, form A
13.02.2023
ISO 8748 - Spring-type straight pins - Coiled, heavy duty
13.02.2023
ISO 8750 - Spring-type straight pins - Coiled, standard duty
13.02.2023
ISO 8752 - Clamping pins - slotted, heavy duty
13.02.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處