Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 14587 C - Hexalobular socket raised countersunk (oval) head tapping screws
Bill of material
Tapping screw ISO 14587 ST4.8x32-C
CNSORDERNO
Article Number
55693.048.032
NENNID
Short description
4,8X32MM
D
Nominal thread diameter
4.80
L
Length
32.00
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14587 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Hexalobular
CNSMASSEXACT
Nett weight
0.00038 kg
COMPARABLESTAN
Comparable standards
DIN?7983 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077000087
INTRASTATCODE
Intrastat
73181410
ECLASS
eClass
23-11-01-12
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/55693048032
PACKAGING
Packaging Unit
500 PCS
ST
Thread size
ST4.8
D3
Core diameter
3.580 mm
P
Pitch of bolt
1.600
A1
Thread rudiment
1.600
DK
Head diameter theor. max.
10.400
DK1
Head diameter effective max.
9.300
F
Crest height ~
1.200
K
Head height max.
2.800
R
Clear stitch radius max.
2.000
RF
Crest radius ~
9.500
Y
Help dimensions
4.300
NR
Hexalobular socket
25.000
A
Torx outer diameter
4.500
T
Torx depth
1.780
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices