Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 80704 - Bow nuts, metric screw thread
Bill of material
Nut DIN 80704 M16
CNSORDERNO
Article Number
47793.160.001
NENNID
Short description
M16
D
Nominal thread diameter
16 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 80704
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Bow nut
BASICMATERIAL
Basic material
Brass
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.23700 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077259263
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-09-01-01
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/47793160001
PACKAGING
Packaging Unit
10 PCS
P
Threaded pitch
2.000 mm
A
29 mm
B
32 mm
C
56 mm
D2
30 mm
D3
24 mm
D4
12 mm
H
59 mm
M
18 mm
R1
6 mm
R2
2.5 mm
R3
14.5 mm
R4
~
10 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices