Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 13337 - Spring-type straight pins, slotted, light duty
Bill of material
Spring pin ISO 13337 2x14
CNSORDERNO
Article Number
39060.020.014
NENNID
Short description
2X14MM
L
Nominal length
14 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 13337
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Light duty
TYPE
Type
Straight slotted pin
BASICMATERIAL
Basic material
Spring steel
GRADE
Grade
420-560 HV30
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00012 kg
COMPARABLESTAN
Comparable standards
DIN7346,NEN2459
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492794901
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-02
UNSPSC
31163201
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39060020014
PACKAGING
Packaging Unit
200 PCS
D2
Inner diameter
1.900 mm
A
Chamfer
0.400 mm
S
Thickness
0.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices