Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6888 - Spring washers
Bill of material
Woodruff key DIN 6888 3x6.5
CNSORDERNO
Article Number
39200.030.006
NENNID
Short description
3X6,5MM
L
Length ~
15.720 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6888
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Woodruff key
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN6882 (60)
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00180 kg
COMPARABLESTAN
Comparable standards
ISO3912,BS4235-2
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492811066
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163207
ETIM
URL
https://www.fabory.com/en-GB/p/39200030006
PACKAGING
Packaging Unit
100 PCS
B
Width h9
3.000 mm
H
Height h12
6.500 mm
D2
Diameter
16.000 mm
R1
Radius
0.200 mm
KB
Edge diffraction
D1MIN1
Shaft diameter classification I
-
D1MAX1
Shaft diameter classification I
-
D1MIN2
Shaft diameter classification II
12.000
D1MAX2
Shaft diameter classification II
17.000
WNB
Keyseat width
3.000 mm
WNT1
Keyseat depth series A
5.300 mm
WNT1B
Keyseat depth series B
5.600 mm
NNB
Hub-slot width
3.000 mm
NNT2A
Depth of collar groove row A
1.400 mm
NNT2B
Depth of collar groove row B
1.100 mm
R2
Rounding of flute base
0.200 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices