Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 95 - Recessed raised countersunk head wood screws, with slot
Bill of material
Wood screw DIN 95 4.5x20
CNSORDERNO
Article Number
49250.045.020
NENNID
Short description
4,5X20MM
D
Nominal thread diameter
4.50 mm
L
Nominal length
20.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 95
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00246 kg
COMPARABLESTAN
Comparable standards
NEN2252,NFE25-605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077087866
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/49250045020
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.100 mm
P
Threaded pitch
2.000 mm
B
Distance
12.000 mm
DK
Head diameter
8.300 mm
DS
Diameter of the unthreaded shank max.
4.500 mm
K
Head height max.
2.350 mm
RF
Radius of the raised portion of a head ~
9.000 mm
N
Width of slot
1.000 mm
T
Depth of the driving feature max.
2.100 mm
F
Radius height ~
1.100 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices