Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Bill of material
Wood screw DIN 7996 4x40-Z
CNSORDERNO
Article Number
51866.040.040
NENNID
Short description
4X40MM
D
Nominal thread diameter
4.00 mm
L
Nominal length
40.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7996 Z
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00377 kg
COMPARABLESTAN
Comparable standards
NEN2254,NFE25-603
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492312051
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51866040040
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.800 mm
P
Threaded pitch
1.800 mm
B
Distance
24.000 mm
DK
Head diameter
8.000 mm
DS
Diameter of the unthreaded shank max.
4.0 mm
K
Head height
2.800 mm
R
Transition radius under head ~
3.200 mm
RF
Radius of the raised portion of a head ~
6.400 mm
MZ
Wing diameter of cross recesses ~
4.100 mm
TZ
Depth of the driving feature max.
2.160 mm
DA
Inner diameter of bearing area max.
5.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices