Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 464 - Knurled thumb screws, high type
Bill of material
Knurled thumb screw DIN 464 M5x6
CNSORDERNO
Article Number
51829.050.006
NENNID
Short description
M5X6
D
Nominal thread diameter
5 mm
L
Nominal length
6 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 464
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Knurled thumb screw high type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A1
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.01520 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494287043
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
UNSPSC
31161500
ETIM
EC002361
URL
https://www.fabory.com/en-GB/p/51829050006
PACKAGING
Packaging Unit
25 PCS
D3
Thread core diameter
4.019 mm
P
Threaded pitch
0.800 mm
B
Thread length
3.200 mm
BX
Thread length
15.000 mm
G1
Undercut
1.700 mm
G2
Undercut
2.800 mm
DK
Head diameter
20.000 mm
DS
Diameter of the unthreaded shank max.
10.000 mm
H
Head height
11.500 mm
K
Head height max.
4.000 mm
N
Width of slot
0.000 mm
R
Transition radius under head
1.000 mm
T
Depth of the driving feature max.
0.000 mm
RA
Radius/head of thread
0.400 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices