Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 938 - Studs - Metal end=1d
Bill of material
Stud DIN 938 M8x40
CNSORDERNO
Article Number
55280.080.040
NENNID
Short description
M8X40
D
Nominal thread - screw-in
8.000 mm
L
Length js15
40.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 938
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1xd
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01620 kg
COMPARABLESTAN
Comparable standards
NEN2331,NFE25-135
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494300711
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/55280080040
PACKAGING
Packaging Unit
200 PCS
D3
Core diameter of screw-in
6.466 mm
P
Pitch of bolt - screw-in
1.250 mm
DE
Nominal thread - nut
8.000 mm
DE3
Core diameter of nut
6.466 mm
P3
Pitch of bolt - nut
1.250 mm
L1
Nominal length
48.000 mm
B1
Thread length
8.000 mm
B2
Thread length
22.000 mm
BX1
B2 for L <= 125
22.000 mm
BX2
B2 for 125<L<=200
28.000 mm
BX3
B2 for L > 200
0.000 mm
X1
Length of the thread run-out
3.200 mm
X2
Length of the thread run-out
1.600 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices