Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 433-1 - Washers, product grade A, up to hardness 250 HV, preferably for cheese head screws
Bill of material
Washer DIN 433-1 10.5
CNSORDERNO
Article Number
50100.100.001
NENNID
Short description
M10
D
Nominal diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 433
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for cheese head screws
BASICMATERIAL
Basic material
Brass
GRADE
Grade
SURFACETREATME
Surface treatment
Nickel plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00229 kg
COMPARABLESTAN
Comparable standards
ISO7092,NEN2270
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492241290
INTRASTATCODE
Intrastat
7415210000
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/50100100001
PACKAGING
Packaging Unit
200 PCS
DA
Inner diameter min.
10.500 mm
DW
Outer diameter max.
18.000 mm
H
Height
1.600 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices