Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 603 - Cup head square neck bolts
Bill of material
Cup square neck bolt DIN 603 M6x40
CNSORDERNO
Article Number
08310.060.040
NENNID
Short description
M6X40
D
Nominal thread diameter
6 mm
L
Nominal length
40 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 603
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Carriage bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01180 kg
COMPARABLESTAN
Comparable standards
ISO8677,ASMEB18.5.2.3M,BS4933,NEN303
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492558268
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-01-19
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08310060040
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
B
Thread length
18.000 mm
BX1
B for L <= 125
18.000 mm
BX2
B for 125<L<=200
24.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length min.
17.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
22.000 mm
DK
Head diameter max.
16.550 mm
DS
Diameter of the unthreaded shank max.
6.000 mm
C
Height of plate lug (or thickness of the flange or collar) max.
4.600 mm
K
Head height max.
3.880 mm
RF
Radius of curvature of the lens head ~
12.600 mm
R
Transition radius under head max.
0.500 mm
R1
Max.
0.900 mm
V
Max.
6.480 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices