Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Bill of material
Hexagon screw DIN 561 M20x50
CNSORDERNO
Article Number
01090.200.050
NENNID
Short description
M20X50
D
Nominal thread diameter
20.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 561
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01540 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077270329
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-06-28
UNSPC
UNSPSC
31161620
ETIM
URL
https://www.fabory.com/en-GB/p/01090200050
PACKAGING
Packaging Unit
10 PCS
DP
Diameter of the flat
15.000 mm
K
Head height
14.000 mm
P
Threaded pitch
2.500 mm
S
Width across flats
24.000 mm
D3
Thread core diameter
16.933 mm
FG
Undercut length
8.700 mm
RG
Undercut radius
1.200 mm
E
Width across corners min.
26.750 mm
RA
Radius
1.000 mm
R
Transition radius under head min.
0.800 mm
Z
Length of the point
10.000 mm
A
Distance from the last full form thread to the bearing face max.
7.500 mm
X
Length of the thread run-out
6.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices