{fabory/9_pins_and_key_stock/iso_13337.prj},{NB=Spannstift ISO 13337 2x5 39060.020.005(High)},{CNSORDERNO=39060.020.005},{L=5},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=0.050},{D1=2.0},{D1MAX=2.400},{D1MIN=2.300},{D2=1.900},{A=0.400},{AMIN=0.200},{S=0.200},{LMAX=5.250},{LMIN=4.750},{VERS=1.000},{NENNID=2X5MM},{BRAND=Fabory},{STANDARD=ISO 13337},{THREAD=},{THREADDIRECTIO=},{STYLE=Light duty},{TYPE=Straight slotted pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN7346,NEN2459},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077078116},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=2x5},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.