{fabory/9_pins_and_key_stock/en_iso_8746.prj},{NB=Kerbnagel ISO 8746 A 1.4x4 39780.014.004(High)},{CNSORDERNO=39780.014.004},{NENNID=1,4X4MM},{D=1.4},{L=4},{BRAND=Fabory},{STANDARD=ISO 8746},{THREAD=},{THREADDIRECTION=},{STYLE=},{TYPE=Grooved pin},{BASICMATERIAL=Aluminium},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN1476,NEN2460},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077327221},{INTRASTATCODE=76161000},{ECLASS=23-10-01-01},{UNSPSC=31162400},{ETIM=},{PACKAGING=500},{VARIANT=0},{FAB_NENN=A 1.4x4},{FAB_GEO=},{FAB_ARTICLENUMBER=39780.014.004},{FABNETWEIGHT=0.020},{DK=2.600},{K=0.900},{RK=1.400},{F=0.420},{D2=1.500},{CNSAVOID=},{LOD=High},{STANDARDSMALL=en_iso_8746.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.