Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8752 - Clamping pins - slotted, heavy duty
Bill of material
Clamping pin ISO 8752 4x28
CNSORDERNO
Article Number
39105.040.028
NENNID
Short description
4X28MM
D
Nominal diameter
4.0 mm
L
Nominal length
28 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8752
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Straight slotted pin
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00167 kg
COMPARABLESTAN
Comparable standards
DIN1481,BS7060,NEN2458
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077256484
INTRASTATCODE
Intrastat
7318290090
ECLASS
eClass
23-10-01-02
UNSPSC
31163201
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39105040028
PACKAGING
Packaging Unit
500 PCS
DA
Inner diameter
2.800 mm
A
Crest height
0.850 mm
B
Margin width
0.800 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices