{fabory/9_pins_and_key_stock/din_en_iso_8752.prj},{NB=Spannstift ISO 8752 4x20 39105.040.020(High)},{CNSORDERNO=39105.040.020},{D=4.0},{L=20},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=1.190},{DA=2.800},{A=0.850},{B=0.800},{NENNID=4X20MM},{BRAND=Fabory},{STANDARD=ISO 8752},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Straight slotted pin},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN1481,BS7060,NEN2458},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077256460},{INTRASTATCODE=7318290090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=4x20},{FAB_GEO=Diameter (d-D)=4;Length (L)=20;a (min.)=0.65;d1 (max.)=4.6;d1 (min.)=4.4;d2 ?=2.8;s=0,8;V=11.24},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.