Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8752 - Clamping pins - slotted, heavy duty
Bill of material
Clamping pin ISO 8752 20x60
CNSORDERNO
Article Number
39100.200.060
NENNID
Short description
20X60MM
D
Nominal diameter
20.0 mm
L
Nominal length
60 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8752
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Heavy duty
TYPE
Type
Straight slotted pin
BASICMATERIAL
Basic material
Spring steel
GRADE
Grade
420-560 HV30
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.08780 kg
COMPARABLESTAN
Comparable standards
DIN1481,BS7060,NEN2458
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492806161
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-02
UNSPSC
31163201
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39100200060
PACKAGING
Packaging Unit
5 PCS
DA
Inner diameter
12.500 mm
A
Crest height
3.400 mm
B
Margin width
4.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices