{fabory/9_pins_and_key_stock/din_en_iso_8752.prj},{NB=Spannstift ISO 8752 12x30 39100.120.030(High)},{CNSORDERNO=39100.120.030},{D=12.0},{L=30},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=15.500},{DA=7.500},{A=2.400},{B=2.500},{NENNID=12X30MM},{BRAND=Fabory},{STANDARD=ISO 8752},{THREAD=},{THREADDIRECTIO=},{STYLE=Heavy duty},{TYPE=Straight slotted pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN1481,BS7060,NEN2458},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492805126},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=12x30},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.