{fabory/9_pins_and_key_stock/din_en_iso_8750.prj},{NB=Spannstift ISO 8750 5x24 39140.050.024(High)},{CNSORDERNO=39140.050.024},{D=5.0},{L=24},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=2.210},{D2=4.850},{A=1.300},{B=0.420},{D1=5.500},{NENNID=5X24MM},{BRAND=Fabory},{STANDARD=ISO 8750},{THREAD=},{THREADDIRECTIO=},{STYLE=Standard duty},{TYPE=Straight spiral pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN7343,NEN2553},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492808509},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=5x24},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.