Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8750 - Spring-type straight pins - Coiled, standard duty
Bill of material
Clamping pin ISO 8750 2.5x12
CNSORDERNO
Article Number
39140.025.012
NENNID
Short description
2,5X12MM
D
Nominal diameter
2.5 mm
L
Nominal length
12 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8750
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Standard duty
TYPE
Type
Straight spiral pin
BASICMATERIAL
Basic material
Spring steel
GRADE
Grade
420-560 HV30
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00029 kg
COMPARABLESTAN
Comparable standards
DIN7343,NEN2553
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492808110
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-02
UNSPSC
31163201
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39140025012
PACKAGING
Packaging Unit
200 PCS
D2
Diameter crest
2.400 mm
A
Crest height
0.700 mm
B
Margin width
0.210 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices