{fabory/9_pins_and_key_stock/din_en_iso_8748.prj},{NB=Spannstift ISO 8748 4x30 39150.040.030(High)},{CNSORDERNO=39150.040.030},{D=4.300},{L=30},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=2.220},{D1=4.0},{D2=3.900},{A=1.100},{B=0.450},{NENNID=4X30MM},{BRAND=Fabory},{STANDARD=ISO 8748},{THREAD=},{THREADDIRECTIO=},{STYLE=Heavy duty},{TYPE=Straight spiral pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN7344,NEN2554},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492809889},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=4x30},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.