Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 94 - Split pins
Bill of material
Split pin DIN 94 3.2x25
CNSORDERNO
Article Number
39310.032.025
NENNID
Short description
3,2X25MM
D
Nominal diameter
3.2 mm
L
Nominal length
25 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 94
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Cotter pin
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00131 kg
COMPARABLESTAN
Comparable standards
ISO1234,NEN182,NFE25-774
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492817334
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-04-01
UNSPSC
31163204
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39310032025
PACKAGING
Packaging Unit
250 PCS
FORM
Form
Delivery status
A
Overhang max.
3.200 mm
B
Head ~
6.400 mm
C
Head diameter max.
5.800 mm
UL
Useable length
mm
Enter value for UL
Useable length
mm
cm
inch
ft
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices