Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Bill of material
Parallel pin DIN 7979 D 5m6x12
CNSORDERNO
Article Number
39090.050.012
NENNID
Short description
5X12MM
D
Nominal thread diameter
3.000 mm
L
Nominal length js15
12 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7979 D
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Parallel pin with internal thread hardened
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Hardened (60 ± 2HRc)
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00143 kg
COMPARABLESTAN
Comparable standards
ISO8735 A,NEN2464,NFE27-475
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492800992
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-10-01-01
UNSPSC
31163203
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39090050012
PACKAGING
Packaging Unit
100 PCS
FORM
Type
A2
Distance ~
0.800 mm
C1
Chamfer ~
0.600 mm
C2
Chamfer ~
1.000 mm
GEW
Thread
M3
P
Threaded pitch
0.000 mm
D3
Thread core diameter
2.000 mm
DA
Inner diameter
3.000 mm
T1
Thread length
6.000 mm
T2
Depth min.
7.000 mm
T3
Depth
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices