{fabory/9_pins_and_key_stock/din_7979_d.prj},{NB=Zylinderstift DIN 7979 D 4m6x10 39090.040.010(High)},{CNSORDERNO=39090.040.010},{D=2.000},{L=10},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=0.600},{D1=4},{A2=0.800},{C1=0.600},{C2=1.000},{P=0.000},{D3=1.000},{DA=2.000},{T1=6.000},{T2=7.000},{T3=1.000},{NENNID=4X10MM},{BRAND=Fabory},{STANDARD=DIN 7979 D},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Parallel pin with internal thread hardened},{BASICMATERIAL=Steel},{GRADE=Hardened (60 ± 2HRc)},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8735 A,NEN2464,NFE27-475},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077080034},{INTRASTATCODE=7318190090},{ECLASS=23-10-01-01},{UNSPSC=31163203},{FORM=m6},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.