Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7978 A - Taper pins with inner thread, no hardened, form A
Bill of material
Taper pin DIN 7978 A 6x32
CNSORDERNO
Article Number
39012.060.032
NENNID
Short description
6X32MM
D
Nominal thread diameter
4.000 mm
L
Nominal length js15
32 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7978 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Taper pin with internal thread
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00691 kg
COMPARABLESTAN
Comparable standards
ISO8736 A,NEN2463,NFE27-479
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492794116
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-10-01-01
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39012060032
PACKAGING
Packaging Unit
25 PCS
A
Dome height ~
0.800 mm
GEW
Thread
M4
P
Threaded pitch
0.700 mm
D3
Thread core diameter
3.242 mm
D2
Starting turn at thread
4.300 mm
T1
Thread length
6.000 mm
T2
Depth min.
10.000 mm
T3
Depth
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices