{fabory/9_pins_and_key_stock/din_7978.prj},{NB=Kegelstift DIN 7978 A 6x20 39012.060.020(High)},{CNSORDERNO=39012.060.020},{D=4.000},{L=20},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=3.700},{D1=6},{A=0.800},{P=0.700},{D3=3.242},{D2=4.300},{T1=6.000},{T2=10.000},{T3=1.000},{NENNID=6X20MM},{BRAND=Fabory},{STANDARD=DIN 7978 A},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Taper pin with internal thread},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8736 A,NEN2463,NFE27-479},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077040991},{INTRASTATCODE=7318190090},{ECLASS=23-10-01-01},{UNSPSC=31163205},{ETIM=EC002384},{FAB_NENN=A 6x20},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.