{fabory/9_pins_and_key_stock/din_6888.prj},{NB=Scheibenfeder DIN 6888 2x5 (1) 39200.020.005(High)},{CNSORDERNO=39200.020.005},{L=12.650},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=0.900},{B=2.000},{H=5.000},{D2=13.000},{R1=0.200},{WNB=2.000},{WNT1=3.000},{WNT1B=4.000},{NNB=2.000},{NNT2A=1.000},{NNT2B=1.000},{R2=0.000},{NENNID=2X5MM},{BRAND=Fabory},{STANDARD=DIN 6888},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Woodruff key},{BASICMATERIAL=Steel},{GRADE=DIN6882 (60)},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO3912,BS4235-2},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492811028},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163207},{ETIM=},{FAB_NENN=2x5},{KB=1},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.