Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6885-1 A - Parallel keys, deep pattern
Bill of material
Parallel key DIN 6885-1 A 6x6x30
CNSORDERNO
Article Number
55510.066.030
NENNID
Short description
6X6X30MM
L
Length
30.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6885 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Parallel key high type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00811 kg
COMPARABLESTAN
Comparable standards
ISOR 773,BS4235-1,NEN2430
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494303828
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-05-90
UNSPSC
31163207
ETIM
URL
https://www.fabory.com/en-GB/p/55510066030
PACKAGING
Packaging Unit
200 PCS
B
Width
6.000 mm
H
Height
6.000 mm
KB
Edge diffraction
D1MIN
Shaft diameter (above)
17.000 mm
D1MAX
Shaft diameter (till)
22.000 mm
T1
Groove depth in shaft
3.500 mm
T2R
Depth of collar groove gap
2.800 mm
T2U
Depth of collar groove oversize
2.200 mm
R1
Bevelling or rounding max.
0.400 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices