{fabory/9_pins_and_key_stock/din_6885_form_a_hf.prj},{NB=Passfeder DIN 6885-1 A 40x22x240 (1)39250.422.240(High)},{CNSORDERNO=39250.422.240},{L=240.000},{VARIANT=1},{PACKAGING=5},{FABNETWEIGHT=1600.000},{B=40.000},{H=22.000},{D1MIN=150.000},{D1MAX=170.000},{T1=13.000},{T2R=9.400},{T2U=8.100},{R1=1.200},{NENNID=40X22X240MM},{BRAND=Fabory},{STANDARD=DIN 6885 A},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Parallel key high type},{BASICMATERIAL=Steel},{GRADE=C45K},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISOR 773,BS4235-1,NEN2430},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077089396},{INTRASTATCODE=7318240090},{ECLASS=23-10-05-90},{UNSPSC=31163207},{ETIM=},{FAB_NENN=A 40x22x240},{KB=1},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.