Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6885-1 A - Parallel keys, deep pattern
Bill of material
Parallel key DIN 6885-1 A 12x8x75
CNSORDERNO
Article Number
39250.128.075
NENNID
Short description
12X8X75MM
L
Length
75.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6885 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Parallel key high type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
C45K
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.05470 kg
COMPARABLESTAN
Comparable standards
ISOR 773,BS4235-1,NEN2430
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492814111
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-05-90
UNSPSC
31163207
ETIM
URL
https://www.fabory.com/en-GB/p/39250128075
PACKAGING
Packaging Unit
10 PCS
B
Width
12.000 mm
H
Height
8.000 mm
KB
Edge diffraction
D1MIN
Shaft diameter (above)
38.000 mm
D1MAX
Shaft diameter (till)
44.000 mm
T1
Groove depth in shaft
5.000 mm
T2R
Depth of collar groove gap
3.300 mm
T2U
Depth of collar groove oversize
2.400 mm
R1
Bevelling or rounding max.
0.600 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices