Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Bill of material
Parallel pin DIN 6325 1.5x5
CNSORDERNO
Article Number
39080.015.005
NENNID
Short description
1,5X5MM
D
Nominal diameter m6
1.5 mm
L
Nominal length js14
5 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6325
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Dowel pin hardened tolerance zone m6
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Hardened (60 � 2HRc)
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00007 kg
COMPARABLESTAN
Comparable standards
ISO8734 A,NEN2282,NFE27-475
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492798374
INTRASTATCODE
Intrastat
7318290090
ECLASS
eClass
23-10-01-01
UNSPSC
31163203
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39080015005
PACKAGING
Packaging Unit
100 PCS
L1
Length
0.500 mm
R
Radius ~
1.600 mm
Z1
Distance ~
0.230 mm
TOL
Tolerance
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices