Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Bill of material
Parallel pin DIN 6325 1x10
CNSORDERNO
Article Number
39080.010.010
NENNID
Short description
1X10MM
D
Nominal diameter m6
1.0 mm
L
Nominal length js14
10 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6325
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Dowel pin hardened tolerance zone m6
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Hardened (60 � 2HRc)
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00006 kg
COMPARABLESTAN
Comparable standards
ISO8734 A,NEN2282,NFE27-475
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492798350
INTRASTATCODE
Intrastat
7318290090
ECLASS
eClass
23-10-01-01
UNSPSC
31163203
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39080010010
PACKAGING
Packaging Unit
100 PCS
L1
Length
0.400 mm
R
Radius ~
1.000 mm
Z1
Distance ~
0.150 mm
TOL
Tolerance
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices