{fabory/9_pins_and_key_stock/din_6325.prj},{NB=Zylinderstift DIN 6325 2x14 39078.020.014(High)},{CNSORDERNO=39078.020.014},{D=2.0},{L=14},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=0.430},{L1=0.600},{R=2.000},{Z1=0.300},{Z2=0.180},{NENNID=2X14MM},{BRAND=Fabory},{STANDARD=DIN ?6325},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Dowel pin hardened tolerance zone h6},{BASICMATERIAL=Steel},{GRADE=Hardened (60 � 2HRc)},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO?8734 A,NEN?2282,NF?E27-475},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494032711},{INTRASTATCODE=7318290090},{ECLASS=23-10-01-01},{UNSPSC=31163203},{ETIM=EC002384},{FAB_NENN=2h6x14},{FAB_GEO=Diameter (d-D)=2;Length (L)=14},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.