{fabory/9_pins_and_key_stock/din_1476.prj},{NB=Kerbnagel DIN 1476 3x12 47580.030.012(High)},{CNSORDERNO=47580.030.012},{L=12},{VARIANT=0},{PACKAGING=1000},{FABNETWEIGHT=0.940},{D1=3.0},{D3=5.2},{K=1.8},{R=2.8},{F=1.0},{D2=3.20},{GEW=0.866},{NENNID=3X12MM},{BRAND=Fabory},{STANDARD=DIN 1476},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Round head grooved pin},{BASICMATERIAL=Brass},{GRADE=},{SURFACETREATME=},{HEADSHAPE=Round head},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8746,NEN2460},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077230613},{INTRASTATCODE=7415290000},{ECLASS=},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=3x12},{FAB_GEO=Diameter (d-D)=3;Length (L)=12;d3=5.2;k=1.8;Tolerance=0/ - 0.075},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.