Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1475 - Grooved pins, third length center grooved
Bill of material
Grooved pin DIN 1475 12x100
CNSORDERNO
Article Number
39750.120.100
NENNID
Short description
12X100MM
L
js15
100 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1475
THREAD
Thread
THREADDIRECTION
Thread direction
STYLE
Style
Third length center
TYPE
Type
Grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.09100 kg
COMPARABLESTAN
Comparable standards
ISO8742,NEN2606
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077085220
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39750120100
PACKAGING
Packaging Unit
25 PCS
C
~
1.60 mm
SZ
Shear rate two-cut
91.00 kN
D2
Diameter kerf
12.50 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices