{fabory/9_pins_and_key_stock/din_1475.prj},{NB=Kerbstift DIN 1475 1.5x10 39750.015.010(High)},{CNSORDERNO=39750.015.010},{L=10},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=0.141},{D1=1.5},{C=0.20},{SZ=1.60},{D2=1.60},{GEW=0.141},{NENNID=1,5X10MM},{BRAND=Fabory},{STANDARD=DIN 1475},{THREAD=},{THREADDIRECTION=},{STYLE=Third length center},{TYPE=Grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8742,NEN2606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492827272},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=1.5x10},{FAB_GEO=Diameter (d-D)=1.5;Length (L)=10;c ?=0.2;Tolerance=h9;V=1.6},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.