{fabory/9_pins_and_key_stock/din_1474.prj},{NB=Kerbstift DIN 1474 3x20 39740.030.020(High)},{CNSORDERNO=39740.030.020},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=1.130},{D1=3.0},{L=20},{C=0.40},{SZ=6.15},{D2=3.20},{GEW=1.130},{NENNID=3X20MM},{BRAND=Fabory},{STANDARD=DIN 1474},{THREAD=},{THREADDIRECTION=},{STYLE=Half length reverse},{TYPE=Grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8741,NEN2605},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492826770},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=3x20},{FAB_GEO=Diameter (d-D)=3;Length (L)=20;c ?=0.4;Tolerance=h9;V=6.15},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.