Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1474 - Grooved pins, half length reverse grooved
Bill of material
Grooved pin DIN 1474 2x8
CNSORDERNO
Article Number
39740.020.008
NENNID
Short description
2X8MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1474
THREAD
Thread
THREADDIRECTION
Thread direction
STYLE
Style
Half length reverse
TYPE
Type
Grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00020 kg
COMPARABLESTAN
Comparable standards
ISO8741,NEN2605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492826572
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39740020008
PACKAGING
Packaging Unit
200 PCS
L
js15
8 mm
C
~
0.25 mm
SZ
Shear rate two-cut
2.85 kN
D2
Diameter kerf
2.10 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices