{fabory/9_pins_and_key_stock/din_1473.prj},{NB=Kerbstift DIN 1473 2.5x6 39730.025.006(High)},{CNSORDERNO=39730.025.006},{D=2.5},{L=6},{PACKAGING=250},{VARIANT=0},{FABNETWEIGHT=0.240},{C=0.300},{F=1.200},{SKZ=4.250},{D2=2.650},{NENNID=2,5X6MM},{BRAND=Fabory},{STANDARD=DIN 1473},{THREAD=},{THREADDIRECTIO=},{STYLE=Full length with chamfer},{TYPE=Parallel grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8740,NEN2604},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077084117},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=2.5x6},{FAB_GEO=Diameter (d-D)=2.5;Length (L)=6;c ?=0.3;Tolerance=h9;V=4.25},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.