Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1472 - Feather grooved pins
Bill of material
Grooved pin DIN 1472 8x36
CNSORDERNO
Article Number
39720.080.036
NENNID
Short description
8X36MM
L
Nominal length js15
36 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1472
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Half length
TYPE
Type
Taper grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.01460 kg
COMPARABLESTAN
Comparable standards
ISO8745,NEN2603
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492825636
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39720080036
PACKAGING
Packaging Unit
50 PCS
C
Dome height ~
1.00 mm
D2
Diameter kerf
8.35 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices