{fabory/9_pins_and_key_stock/din_1472.prj},{NB=Kerbstift DIN 1472 5x40 39720.050.040(High)},{CNSORDERNO=39720.050.040},{L=40},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=6.270},{D1=5.0},{C=0.60},{D2=5.35},{NENNID=5X40MM},{BRAND=Fabory},{STANDARD=DIN 1472},{THREAD=},{THREADDIRECTIO=},{STYLE=Half length},{TYPE=Taper grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8745,NEN2603},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492825445},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x40},{FAB_GEO=Diameter (d-D)=5;Length (L)=40;c ?=0.6;Tolerance=h11;V=16.5},{FAB_ARTICLENUMBER=39720.050.040},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.