Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1471 - Grooved pins, full length taper grooved
Bill of material
Grooved pin DIN 1471 1.5x10
CNSORDERNO
Article Number
39710.015.010
NENNID
Short description
1,5X10MM
L
Nominal length js15
10 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1471
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Full length
TYPE
Type
Taper grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00014 kg
COMPARABLESTAN
Comparable standards
ISO8744,NEN2602
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492823915
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39710015010
PACKAGING
Packaging Unit
200 PCS
C
Distance ~
0.20 mm
SKZ
Shear rate two-cut
1.60 kN
D2
Diameter kerf
1.63 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices