{fabory/9_pins_and_key_stock/din_1470.prj},{NB=Kerbstift DIN 1470 4x8 39700.040.008(High)},{CNSORDERNO=39700.040.008},{L=8},{VARIANT=1},{PACKAGING=200},{FABNETWEIGHT=0.850},{D1=4.0},{A=1.5},{C=0.50},{D2=4.25},{NENNID=4X8MM},{BRAND=Fabory},{STANDARD=DIN 1470},{THREAD=},{THREADDIRECTIO=},{STYLE=Full length with pilot},{TYPE=Parallel grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8739,NEN2601},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492823397},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=4x8},{FAB_GEO=Diameter (d-D)=4;Length (L)=8;c ?=0.5;Tolerance=h11;V=10.6},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.