Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Bill of material
Grooved pin DIN 1470 1.5x4
CNSORDERNO
Article Number
39700.015.004
NENNID
Short description
1,5X4MM
L
Nominal length js15
4 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1470
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Full length with pilot
TYPE
Type
Parallel grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00006 kg
COMPARABLESTAN
Comparable standards
ISO8739,NEN2601
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492823007
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39700015004
PACKAGING
Packaging Unit
200 PCS
A
Distance +1/0
0.7 mm
C
Distance ~
0.20 mm
D2
Expanded diameter
1.60 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices