Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1 B - Taper pins, form B
Bill of material
Taper pin DIN 1 B 3x14
CNSORDERNO
Article Number
55560.030.014
NENNID
Short description
3X14MM
D
Nominal diameter h10
3.0 mm
L
Nominal length
14 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1 B
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Taper pin turned
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A5
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00009 kg
COMPARABLESTAN
Comparable standards
ISO2339 B,NEN10 B
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494634250
INTRASTATCODE
Intrastat
73182400
ECLASS
eClass
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/55560030014
PACKAGING
Packaging Unit
100 PCS
R
Radius ~
4.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices