{fabory/9_pins_and_key_stock/din_1_b.prj},{NB=Kegelstift DIN 1 B 2.5x24 51560.025.024(High)},{CNSORDERNO=51560.025.024},{D=2.5},{L=24},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=1.130},{R=2.500},{NENNID=2,5X24MM},{BRAND=Fabory},{STANDARD=DIN 1 B},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Taper pin turned},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO2339 B,NEN10 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492295163},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163205},{ETIM=EC002384},{FAB_NENN=B 2.5x24},{FAB_GEO=Diameter (d-D)=2.5;Length (L)=24;c (max.)=0.4;d2 <gt/>=8;d2 ?=9;W (min.)=5},{FAB_ARTICLENUMBER=51560.025.024},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.